HUBBELL PREMISE WIRING
Image of OFCEP Fiber Accessory, Epoxy Replacement Kit
Discontinued

Fiber Accessory, Epoxy Replacement Kit

Brand: Hubbell Premise Wiring

Catalog ID: OFCEP

Fiber Accessory, Epoxy Replacement Kit

  • Superior bond strength
  • Cures in ten minutes at 90°C
  • Easy mix (1g) tubes fit into syringes

Adhesive Kit, Complete

General

Application

Anaerobic Adhesive Termination

Catalog Number

OFCEP

EU RoHS Indicator

Yes

Item Type

Material

Various

OEM Brand Name

Hubbell Premise Wiring

Style

Adhesive/Epoxy Kits

Sub Brand

OPTIChannel

Type

Tools

UPC

662620803418

Certifications And Compliance

EU RoHS Indicator

Yes