Image of OFTK03C Fiber Kit, Connector Termination Kit, SC/ST-Style, 16-Port, 110V
Discontinued

Fiber Kit, Connector Termination Kit, SC/ST-Style, 16-Port, 110V

Brand: Hubbell Premise Wiring

Catalog ID: OFTK03C

Fiber Kit, Connector Termination Kit, SC/ST-Style, 16-Port, 110V

  • Heat cure epoxy
  • Anaerobic adhesive and primer
  • Fiber and cable preparation tools

Heat Cure Epoxy Termination

General

Application

Field Termination

Catalog Number

OFTK03C

EU RoHS Indicator

Yes

Item Type

Material

Various

OEM Brand Name

Hubbell Premise Wiring

Style

Terminaiton Kits

UPC

662620855844

Certifications And Compliance

EU RoHS Indicator

Yes