
Brand: Hubbell Premise Wiring
Catalog ID: SFFMTPAQLA
Standard Product
Application
Data Outlet
Catalog Number
SFFMTPAQLA
Color
Aqua
Color - Housing
Lt Almond
Item Type
Material
Thermoplastic
Material - Mounting Hardware
Snap-In
Mounting Type
Flush
Repeatability
0.1 dB
Service Life
500 matings
Size
.58" X .76"
Style
MPO
Sub Brand
OptiChannel
Temperature Rating
0C to 70C
UPC
662620303314
Size
.58" X .76"
Connectivity
Receptacle
Insertion Loss
0.75 dB
Industry Standard(s)
Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-5
Repeatability
0.1 dB
Service Life
500 matings
Temperature Rating
0C to 70C
Carton Quantity
25