HUBBELL PREMISE WIRING
Image of FSPNLCDS6AQ Fiber Optic Panel Adapter, 12-Fiber, LC Duplex, Loadedwith 6 Adapters, Zircon Sleeves, Aqua

Fiber Optic Panel Adapter, 12-Fiber, LC Duplex, Loadedwith 6 Adapters, Zircon Sleeves, Aqua

Brand: Hubbell Premise Wiring

Catalog ID: FSPNLCDS6AQ

FSP Adapter Panel, 12-Fiber, LC Duplex, Loadedwith 6 Adapters, Zircon Sleeves, Aqua.

Premium Quality and High Performance Design

Standard Product

General

Adapter Type

LC Duplex

Application

Interconnect

Catalog Number

FSPNLCDS6AQ

Color

Aqua

Item Type

Material

Ceramic Zirconium

Material - Mounting Hardware

Snap-In

Number Of Ports

6

Performance

  • Optical - SM/MM insertion loss - Less than 0.50dB (0.25dB typical)
  • Environmental - Operating temperature - 0 ºC to +75 ºC

Repeatability

0.1 dB SM / 0.2 dB MM

Service Life

500 matings

Single/Multimode

SM/MM

Sub Brand

OptiChannel

Temperature Rating

-40C to +85C

UPC

662620671888

Electrical Ratings

Insertion Loss

0.30 dB

Return Loss

55

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode or Multimode

Certifications And Compliance

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Adapter Type

LC Duplex

Performance

  • Optical - SM/MM insertion loss - Less than 0.50dB (0.25dB typical)
  • Environmental - Operating temperature - 0 ºC to +75 ºC

Repeatability

0.1 dB SM / 0.2 dB MM

Service Life

500 matings

Single/Multimode

SM/MM

Temperature Rating

-40C to +85C

Configuration

Number Of Ports

6

Logistics

Carton Quantity

4