HUBBELL PREMISE WIRING
Image of HDFHPCLCRPG4M1 Fiber Optic, Patch Cord, Plenum, OM4, Duplex, LC to LC, Reverse Polarity, 1 Meter, Aqua
Discontinued

Fiber Optic, Patch Cord, Plenum, OM4, Duplex, LC to LC, Reverse Polarity, 1 Meter, Aqua

Brand: Hubbell Premise Wiring

Catalog ID: HDFHPCLCRPG4M1

Fiber Optic, Patch Cord, Plenum, OM4, Duplex, LC to LC, Reverse Polarity, 1 Meter, Aqua

Bend insensitive fiber

Plenum Rated

General

Application

Fiber Data Cross Connect

Catalog Number

HDFHPCLCRPG4M1

Color

Aqua

Construction Material - Main

Sub Brand

FIBERHUBB

UPC

662620361185

Dimensions

Length (Meters)

1 m

Conductor Related

Fiber Type

OM4

Mode

multimode

Certifications And Compliance

Industry Standard(s)

  • EIA/TIA-455/-604
  • TIA-568-C.3

Logistics

Carton Quantity

25