HUBBELL PREMISE WIRING
Image of HDFHPCLCRPG4M2 Fiber Optic, Patch Cord, Plenum, OM4, Duplex, LC to LC, Reverse Polarity, 2 Meter, Aqua
Discontinued

Fiber Optic, Patch Cord, Plenum, OM4, Duplex, LC to LC, Reverse Polarity, 2 Meter, Aqua

Brand: Hubbell Premise Wiring

Catalog ID: HDFHPCLCRPG4M2

Fiber Optic, Patch Cord, Plenum, OM4, Duplex, LC to LC, Reverse Polarity, 2 Meter, Aqua

  • Bend insensitive fiber

Plenum Rated

Product details

General

Application

Fiber Data Cross Connect

Catalog Number

HDFHPCLCRPG4M2

Color

Aqua

Connector Type

LC-LC

Construction Material - Main

Plenum PVC

Sub Brand

FIBERHUBB

UPC

662620361192

Dimensions

Length (Meters)

2 m

Conductor Related

Fiber Type

OM4

Mode

multimode

Certifications And Compliance

Industry Standard(s)

  • EIA/TIA-455/-604
  • TIA-568-C.3

Logistics

Carton Quantity

25

Resources and downloads