HUBBELL PREMISE WIRING
Image of HDFHPCLCRPG4M5 Fiber Optic, Patch Cord, Plenum, OM4, Duplex, LC to LC, Reverse Polarity, 5 Meter, Aqua
Discontinued

Fiber Optic, Patch Cord, Plenum, OM4, Duplex, LC to LC, Reverse Polarity, 5 Meter, Aqua

Brand: Hubbell Premise Wiring

Catalog ID: HDFHPCLCRPG4M5

Fiber Optic, Patch Cord, Plenum, OM4, Duplex, LC to LC, Reverse Polarity, 5 Meter, Aqua

Bend insensitive fiber

Plenum Rated

General

Application

Fiber Data Cross Connect

Catalog Number

HDFHPCLCRPG4M5

Color

Aqua

Construction Material - Main

Sub Brand

FIBERHUBB

UPC

662620361215

Dimensions

Length (Meters)

5 m

Conductor Related

Fiber Type

OM4

Mode

multimode

Certifications And Compliance

Industry Standard(s)

  • EIA/TIA-455/-604
  • TIA-568-C.3

Logistics

Carton Quantity

25