HUBBELL PREMISE WIRING
Image of FHPSCAS3SM Fiber Optic, Pigtail, SC-Single Mode, APC, 3 MeterLength
Image of FHPSCAS3SM Fiber Optic, Pigtail, SC-Single Mode, APC, 3 MeterLength

Fiber Optic, Pigtail, SC-Single Mode, APC, 3 MeterLength

Brand: Hubbell Premise Wiring

Catalog ID: FHPSCAS3SM

Fiber Optic, Pigtail, SC-Single Mode, APC, 3 Meter Length

  • SC-Single Mode
  • APC
  • 3 Meter Length

Product details

General

Application

SC, APC

Catalog Number

FHPSCAS3SM

Color

Green

Connector Type

SC

Construction Material - Main

Glass Fiber

Insulation

PVC

Size

APC

Sub Brand

Fiber Optic Products

Temperature Rating

0 Degrees C to 75 Degree C

Type

OptiChannel Fiber Pigtails, Single and Bundled

UPC

662620363592

Dimensions

Length (Meters)

3 m

Conductor Related

Mode

APC, SM

Wire Type

Singlemode

Certifications And Compliance

Industry Standard(s)

TIA 568C.6

Logistics

Carton Quantity

50