MI LISTA
HUBBELL PREMISE WIRING
Image of FHPBKR6SCA6S Fiber, Pigtail, Bundle, SC-APC, Single Mode, 6-Fiber Strands, OS2 Fiber, 3 Meter
Image of FHPBKR6SCA6S Fiber, Pigtail, Bundle, SC-APC, Single Mode, 6-Fiber Strands, OS2 Fiber, 3 Meter

Fiber, Pigtail, Bundle, SC-APC, Single Mode, 6-Fiber Strands, OS2 Fiber, 3 Meter

Marca: Hubbell Premise Wiring

ID del Catálogo: FHPBKR6SCA6S

Fiber, Pigtail, Bundle, SC-APC, Single Mode, 6-Fiber Strands, OS2 Fiber, 3 Meter

  • Bundle
  • SC-APC
  • Single Mode
  • 6-Fiber Strands
  • OS2 Fiber

Standard Product

Detalles del producto

General

Application

Optical Signal

Attenuation

.75dB Per End

Boot Type

Standard Strain Relief Boot

Catalog Number

FHPBKR6SCA6S

Color

Yellow

Insulation

PVC

Item Type

SC-APC Pigtails

Material

Glass Fiber

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

Plug Type

SC-APC, 6F, OS2

Temperature Rating

TIA 568-C.3

UPC

662620363448

Dimensiones

Display Size

9 Micron

Length

118.11 in

Outside Diameter

0.2

Pitch

6

Clasificaciones Eléctricas

Connectivity

Plug-In

Relacionado con el Conductor

Conductor Type

Glass

Wire Size

9 Micron

Wire Type

Multimode

Logística

Carton Quantity

50

Recursos y descargas