


Brand: Hubbell Premise Wiring
Catalog ID: CFB7G6FRK
Preserves 2 or 3 Hour Fire Classified Floor Rating
Accessory Type
Fire Classified Kit
Application
For Use in Concrete Floors
Application - For Use On
Concrete
Catalog Number
CFB7G6FRK
Color
Metallic
Construction
Fabricated
Material
Composite
Mounting Method
Steel Decking
Number of Gang(s)
7-Gang
Product Family
Recessed Rectangular - CFB Series
Size
7-Gang
Type
Fire-Classified Floor Box Kit
UPC
783585545776
Dimensions
17.18 in x 17.18 in x 6.5 in
Height
6.5 in
Length
17.18 in
Size
7-Gang
Weight
23.9 lb
Width
17.18 in
Cable Entry
(1) Egress Door
Industry Standard(s)
Mounting Method
Steel Decking
Number of Gang(s)
7-Gang
Carton Quantity
1