
Brand: Hubbell Premise Wiring
Catalog ID: HBLWSCS4MMO
Standard Product
Application
Recessed Wall Boxes and Flanges
Catalog Number
HBLWSCS4MMO
Color
Metallic
Construction
Fabricated
EU RoHS Indicator
Contact Manufacturer
Item Type
Low Voltage Boxes for Masonry Boxes
Knockouts
3) 1 1/4", 5) 1/2" and 3/4", 1) 2", 1) 3/4" and 1"
Material
Composite
Material - Mounting Hardware
Wall Mounted
UPC
783585501116
Display Size
4-Gang
Cable Entry
Knock Outs
Carton Quantity
10