HUBBELL PREMISE WIRING
Image of HBL317SI Floor and Wall Boxes, MULTI-CONNECT System, Face Plate, 6-Port, SNAP, Ivory
Discontinued

Floor and Wall Boxes, MULTI-CONNECT System, Face Plate, 6-Port, SNAP, Ivory

Brand: Hubbell Premise Wiring

Catalog ID: HBL317SI

MULTI-CONNECT Face Plate, 6-Port, SNAP

  • SNAP

Standard Product

General

Application

In-Floor/Wall Delivery Systems

Catalog Number

HBL317SI

Color

Ivory

EU RoHS Indicator

Yes

Item Type

Material

Non-Metallic

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

Hubbell 6-Port

UPC

783585400020

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Number Of Outlets

Hubbell 6-Port

Logistics

Carton Quantity

10