HUBBELL PREMISE WIRING
Image of HBLAMP313SGY Floor and Wall Boxes, MULTI-CONNECT System, Face Plate, Screw Mount, AMP, Gray
Discontinued

Floor and Wall Boxes, MULTI-CONNECT System, Face Plate, Screw Mount, AMP, Gray

Brand: Hubbell Premise Wiring

Catalog ID: HBLAMP313SGY

MULTI-CONNECT Face Plate, Screw Mount , AMP

AMP

Standard Product

General

Application

In-Floor/Wall Delivery Systems

Catalog Number

HBLAMP313SGY

Color

Gray

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Device Plate

Material

Non-Metallic

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

Amp 6-Port

UPC

783585807713

Dimensions

Display Size

1-Gang

Logistics

Carton Quantity

10