HUBBELL PREMISE WIRING
Image of HBLBL300SGY Floor and Wall Boxes, MULTI-CONNECT System, Face Plate, Screw Mount, Blank, Gray
Discontinued

Floor and Wall Boxes, MULTI-CONNECT System, Face Plate, Screw Mount, Blank, Gray

Brand: Hubbell Premise Wiring

Catalog ID: HBLBL300SGY

MULTI-CONNECT Face Plate, Screw Mount , Blank

Blank

Standard Product

General

Application

In-Floor/Wall Delivery Systems

Catalog Number

HBLBL300SGY

Color

Gray

EU RoHS Indicator

Yes

Item Type

Material

Non-Metallic

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

Blank

UPC

783585807577

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Number Of Outlets

Blank

Logistics

Carton Quantity

10