HUBBELL PREMISE WIRING
Image of HBLST302SGY Floor and Wall Boxes, MULTI-CONNECT System, Face Plate, Screw Mount, Duplex, Gray
Discontinued

Floor and Wall Boxes, MULTI-CONNECT System, Face Plate, Screw Mount, Duplex, Gray

Brand: Hubbell Premise Wiring

Catalog ID: HBLST302SGY

Floor and Wall Boxes, MULTI-CONNECT System, Face Plate, Screw Mount, Duplex, Gray

  • Screw Mount
  • Duplex
  • Gray

Standard Product

General

Application

In-Floor/Wall Delivery Systems

Catalog Number

HBLST302SGY

Color

Gray

EU RoHS Indicator

Yes

Item Type

Material

Non-Metallic

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

Duplex

UPC

783585807614

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Number Of Outlets

Duplex

Logistics

Carton Quantity

25