HUBBELL PREMISE WIRING
Image of HBLDE301SI Floor and Wall Boxes, MULTI-CONNECT System, Face Plate, Screw Mount, GFCI, Ivory
Image of HBLDE301SI Floor and Wall Boxes, MULTI-CONNECT System, Face Plate, Screw Mount, GFCI, Ivory
Discontinued

Floor and Wall Boxes, MULTI-CONNECT System, Face Plate, Screw Mount, GFCI, Ivory

Brand: Hubbell Premise Wiring

Catalog ID: HBLDE301SI

MULTI-CONNECT Face Plate, Screw Mount , GFCI

GFCI

Standard Product

Product details

General

Application

In-Floor/Wall Delivery Systems

Catalog Number

HBLDE301SI

Color

Ivory

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Device Plate

Material

Non-Metallic

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

Decorator

UPC

783585500188

Dimensions

Display Size

1-Gang

Logistics

Carton Quantity

10