HUBBELL PREMISE WIRING
Image of HBLLT309SBK Floor and Wall Boxes, MULTI-CONNECT System, Face Plate, Screw Mount, LUCENT, Black
Discontinued

Floor and Wall Boxes, MULTI-CONNECT System, Face Plate, Screw Mount, LUCENT, Black

Brand: Hubbell Premise Wiring

Catalog ID: HBLLT309SBK

MULTI-CONNECT Face Plate, Screw Mount , LUCENT

LUCENT

Standard Product

General

Application

In-Floor/Wall Delivery Systems

Catalog Number

HBLLT309SBK

Color

Black

EU RoHS Indicator

Yes

Item Type

Material

Non-Metallic

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

SYSTIMax

UPC

783585807621

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Number Of Outlets

SYSTIMax

Logistics

Carton Quantity

10