HUBBELL PREMISE WIRING
Image of HBLORT322SGY Floor and Wall Boxes, MULTI-CONNECT System, Face Plate, Screw Mount, ORTRONICS, Gray
Discontinued

Floor and Wall Boxes, MULTI-CONNECT System, Face Plate, Screw Mount, ORTRONICS, Gray

Brand: Hubbell Premise Wiring

Catalog ID: HBLORT322SGY

MULTI-CONNECT Face Plate, Screw Mount , ORTRONICS

  • Screw Mount
  • ORTRONICS

Standard Product

General

Application

In-Floor/Wall Delivery Systems

Catalog Number

HBLORT322SGY

Color

Gray

EU RoHS Indicator

Yes

Item Type

Material

Non-Metallic

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

Ortronics TracJack

Specifications

  • Material - High Impact Resistant Plastic
  • Mounting Screws - 8/32 Combo Head
  • Mounting Type - Screw Mount
  • Plate Openings - Ortronics TracJack®
  • Used In - MULTI-CONNECT, Raised Access and Concrete Recessed

UPC

783585501314

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Number Of Outlets

Ortronics TracJack

Logistics

Carton Quantity

10