HUBBELL PREMISE WIRING
Image of HBLPA308SGY Floor and Wall Boxes, MULTI-CONNECT System, Face Plate, Screw Mount, Panduit, Gray
Discontinued

Floor and Wall Boxes, MULTI-CONNECT System, Face Plate, Screw Mount, Panduit, Gray

Brand: Hubbell Premise Wiring

Catalog ID: HBLPA308SGY

MULTI-CONNECT Face Plate, Screw Mount , Panduit

  • Screw Mount
  • Panduit

Standard Product

General

Application

In-Floor/Wall Delivery Systems

Catalog Number

HBLPA308SGY

Color

Gray

EU RoHS Indicator

Yes

Item Type

Material

Non-Metallic

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

Panduit Mini-Com

UPC

783585500713

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Number Of Outlets

Panduit Mini-Com

Logistics

Carton Quantity

10