HUBBELL PREMISE WIRING
Image of HBLTRIM2WBK Floor and Wall Boxes, MULTI-CONNECT System, Wallbox Trim Plate, 2-Gang, Black
Discontinued

Floor and Wall Boxes, MULTI-CONNECT System, Wallbox Trim Plate, 2-Gang, Black

Brand: Hubbell Premise Wiring

Catalog ID: HBLTRIM2WBK

MULTI-CONNECT Wallbox Trim Plate, Double

Double

General

Catalog Number

HBLTRIM2WBK

Color

Black

Item Type

Material

Composite

Material - Mounting Hardware

Wall Mounted

Specifications

  • Depth - .25" (6.3)
  • Gangs - 2
  • Height - 6.75" (171.4)
  • Material - High Impact Resistant Plastic
  • Width - 6.25" (158.7)

UPC

783585001234

Logistics

Carton Quantity

10