HUBBELL PREMISE WIRING
Floor Boxes, CFB Series, 8.00" Collar, 0.00"-.25"
Image of CFB8RCVRR1 Floor Boxes, CFB Series, 8.00" Collar, 0.00"-.25"
Image of CFB8RCVRR1 Floor Boxes, CFB Series, 8.00" Collar, 0.00"-.25"

Floor Boxes, CFB Series, 8.00" Collar, 0.00"-.25"

Brand: Hubbell Premise Wiring

Catalog ID: CFB8RCVRR1

Floor Boxes, CFB Series, 8.00" Collar, 0.00"-.25"

  • CFB Series
  • 8.00" Collar
  • 0.00"-.25"

General

Application - For Use On

Concrete

Catalog Number

CFB8RCVRR1

Cover Shape

Round

Material

Pre Galvanized Steel

Mounting Method

Mounts to Box

UPC

783585447490

Dimensions

Weight

1.5 lb

Conductor Related

Cable Entry

Through Cover

Configuration

Mounting Method

Mounts to Box