HUBBELL PREMISE WIRING
Image of HBLTL318SWA Floor Boxes, MULTI-CONNECT System, Face Plate, Screw Mount, 1.39" Opening, White
Discontinued

Floor Boxes, MULTI-CONNECT System, Face Plate, Screw Mount, 1.39" Opening, White

Brand: Hubbell Premise Wiring

Catalog ID: HBLTL318SWA

Floor Boxes, MULTI-CONNECT System, Face Plate, Screw Mount, 1.39" Opening, White

  • Screw Mount
  • 1.39" Opening
  • White

Standard Product

General

Application

In-Floor/Wall Delivery Systems

Catalog Number

HBLTL318SWA

Color

White

EU RoHS Indicator

No

Item Type

Material

Non-Metallic

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

1.60" Opening

UPC

783585503523

Certifications And Compliance

EU RoHS Indicator

No

Configuration

Number Of Outlets

1.60" Opening

Logistics

Carton Quantity

10