HUBBELL PREMISE WIRING
Image of HBLTL318BK Floor Boxes, MULTI-CONNECT System, Face Plate, Snap Mount, 1.39" Opening, Black
Discontinued

Floor Boxes, MULTI-CONNECT System, Face Plate, Snap Mount, 1.39" Opening, Black

Brand: Hubbell Premise Wiring

Catalog ID: HBLTL318BK

Floor Boxes, MULTI-CONNECT System, Face Plate, Snap Mount, 1.39" Opening, Black

  • Snap Mount
  • 1.39" Opening
  • Black

Standard Product

General

Application

In-Wall Delivery Systems

Catalog Number

HBLTL318BK

Color

Black

EU RoHS Indicator

No

Item Type

Material

Non-Metallic

Material - Mounting Hardware

Snap-On

Number Of Outlets

1.60" Opening

UPC

783585503684

Certifications And Compliance

EU RoHS Indicator

No

Configuration

Number Of Outlets

1.60" Opening

Logistics

Carton Quantity

10