

Brand: Hubbell Premise Wiring
Catalog ID: HBLFMWCF
Standard Product
Application
Conduit Fitting
Catalog Number
HBLFMWCF
Color
Dark Gray
Material
Non-Metallic
Number of Gang(s)
2-Gang
Product Family
Conduit Fitting
Sub Brand
FloorTrak PRO
UPC
783585595900
Weight
0.6 lb
Industry Standard(s)
UL 5
Number of Gang(s)
2-Gang