

Brand: Hubbell Premise Wiring
Catalog ID: HBLFMR6A
Standard Product
Application
Trak Base, Cover, 2 Sets of Edges
Catalog Number
HBLFMR6A
Color
Aluminum
Product Family
Base and Cover
Sub Brand
FloorTrak PRO
Type
Three Channel
UPC
783585594972
Length
6 ft
Weight
11 lb
Industry Standard(s)
UL 5
Carton Quantity
1
Pallet Quantity
100