


Brand: Hubbell Premise Wiring
Catalog ID: WSBHTRBK
The “Elite” series of work surface boxes offer a higher end solution for the most attractive spaces. Power and data services blend with the environment, but are easy to access. Architectural finishes ensure a pleasing look.
Replacement Trim Ring and Top
Application - For Use On
Pop-Up Style
Catalog Number
WSBHTRBK
Color
Black
Construction
Fabricated
Item Type
Pre-Wired Work Surface Elite Series
Material - Mounting Hardware
Furniture Mount
Specifications
Dimensions - 5.25" Diameter
Type
Boxes
UPC
783585190594
Display Size
Standard Sized Product
Weight
1.5 lb
Cable Entry
Pre-Wired Cable