HUBBELL PREMISE WIRING
Image of WSBD21UBK Furniture Connectivity Boxes, Work Surface, Under Table, 2) Power, 1) 1-Unit Data, Black
Discontinued

Furniture Connectivity Boxes, Work Surface, Under Table, 2) Power, 1) 1-Unit Data, Black

Brand: Hubbell Premise Wiring

Catalog ID: WSBD21UBK

Furniture Connectivity Box Work Surface, Under Table, Two Power, One 1-Unit Data

Lab benches and computer stations often require convenience power and data services for user interface. These two modules offer several configurations that can mount to table edges, above or below the surface.

  • Work Surface
  • Under Table
  • 2) Power
  • 1) 1-Unit Data

Standard Product

General

Application - For Use On

Under Table Mount

Catalog Number

WSBD21UBK

Color

Black

EU RoHS Indicator

No

Item Type

Material - Mounting Hardware

Furniture Mount

Specifications

Dimensions - 6.50"L x 1.75"W x 2.25"H

Type

Boxes

UPC

783585315218

Conductor Related

Cable Entry

Pre-Wired Cable

Certifications And Compliance

EU RoHS Indicator

No