HUBBELL PREMISE WIRING
Fusion Splice Connector, SC/APC, OS2, Green, Blister Pack
Image of FCSCF900SMABP Fusion Splice Connector, SC/APC, OS2, Green, Blister Pack
Image of FCSCF900SMABP Fusion Splice Connector, SC/APC, OS2, Green, Blister Pack
play
FIBERHUBB Splice-On Connector Termination Process

Fusion Splice Connector, SC/APC, OS2, Green, Blister Pack

Brand: Hubbell Premise Wiring

Catalog ID: FCSCF900SMABP

Fiber Optic, Connector, Fusion Splice,SC Angled, Singlemode, Pre-Polished, 900, Blister Pack

  • Pack of 10 connectors
  • Each in a protective blister pack with cleave protector, 900µm boot and splice sleeve
  • All Zirconia Ferrules
  • Compatible with fusion splicers having a removable fiber holder
  • Metal holder fixture required (sold separately)

General

Adapter Type

SC

Application

Interconnect

Catalog Number

FCSCF900SMABP

Color

Green

Connector Type

SC

Performance

  • Optical - Insertion loss - 0.3dB (0.15dB typical)
  • Optical - Mating durability - 500 cycles <
  • 0.1dB change
  • Optical return loss > 65dB Typical
  • Environmental - Operating temperature -40 ĀŗC to +70 ĀŗC
  • Cable Retention 2.5lbs

Style

Fusion Splice-On

Sub Brand

FIBERHUBB

UPC

662620343532

Electrical Ratings

Connectivity

Fiber Optic Connector

Conductor Related

Fiber Type

Singlemode

Certifications And Compliance

Industry Standard(s)

  • Telcordia GR-326-CORE
  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Adapter Type

SC

Performance

  • Optical - Insertion loss - 0.3dB (0.15dB typical)
  • Optical - Mating durability - 500 cycles <
  • 0.1dB change
  • Optical return loss > 65dB Typical
  • Environmental - Operating temperature -40 ĀŗC to +70 ĀŗC
  • Cable Retention 2.5lbs

Configuration

Connector Type

SC

Logistics

Carton Quantity

10