MY LISTS
HUBBELL PREMISE WIRING
Image of HFCB14024P4 HFCB14 Series Indoor/Outdoor Tight Buffer, 24 strand, Plenum, OM4, MM, Aqua Jacket
Buy America(n) Qualified

HFCB14 Series Indoor/Outdoor Tight Buffer, 24 strand, Plenum, OM4, MM, Aqua Jacket

Brand: Hubbell Premise Wiring

Catalog ID: HFCB14024P4

HFCB14 Series Indoor/Outdoor Tight Buffer, 24 strand, Plenum, OM4, MM, Aqua Jacket

Simplified fiber cable deployment with one cable for all applications, Interbuilding campus LAN/WAN, Intra-building LAN backbone and horizontal fiber cabling

  • Multi-purpose outdoor to building riser or horizontal infrastructure all with a single cable design
  • Flexible cost-saving design for simple installation and termination
  • Eliminates the need for transition points with plenum rated jacket
  • Enhanced water blocking system inside the core cable with fungus and sunlight resistant jacket
  • Made in USA with Bend Insensitive Corning glass

I/O, Plenum, Tight Buffer, Non-Armored

General

Application

Data Tranmission

Attenuation

2.8/0.8 Db per Kilometer

Bandwidth

4700 bps

Cable Rating

Plenum

Catalog Number

HFCB14024P4

Color

Aqua

Material - Jacket

PVC

Specifications

  • Non-Armored
  • Cable Diameter in (mm) - 0.29 (7.3)
  • Cable Weight (lb/kft) - 34
  • Construction - Single Unit, DryGel Water Blocking
  • Fiber Coating - 900 Micron PVC Tight Buffer

Style

Tight Buffer

Sub Brand

FiberHubb

Temperature Rating

0 Degrees C to 70 Degrees C

Type

Cable

UPC

662620373799

Electrical Ratings

Wavelength

850/1300 Nanometers

Conductor Related

Fiber Size

OM4

Fiber Type

OM4, MM

Number of Fibers

24

Strands

24

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

Industry Standard(s)

  • ANSI/ICEA S-83-596
  • NFPA-262/UL910/CSA FT-6
  • Telcordia GR-409
  • TIA-568.3-D

Operational

Attenuation

2.8/0.8 Db per Kilometer

Bandwidth

4700 bps

Temperature Rating

0 Degrees C to 70 Degrees C