MY LISTS
HUBBELL PREMISE WIRING
Image of HFCD15006PS HFCD15 Series Indoor Tight Buffer Distribution, 6 strand, Plenum, Armored, OS2, SM, Yellow Jacket
Image of HFCD15006PS HFCD15 Series Indoor Tight Buffer Distribution, 6 strand, Plenum, Armored, OS2, SM, Yellow Jacket

HFCD15 Series Indoor Tight Buffer Distribution, 6 strand, Plenum, Armored, OS2, SM, Yellow Jacket

Brand: Hubbell Premise Wiring

Catalog ID: HFCD15006PS

HFCD15 Series Indoor Tight Buffer Distribution, 6 strand, Plenum, Armored, OS2, SM , Yellow Jacket.

Plenum, Armored

Product details

General

Application

Data Tranmission

Attenuation

0.5/0.4 Db per Kilometer

Cable Rating

Plenum, Armored

Catalog Number

HFCD15006PS

Color

Yellow

Material - Jacket

PVC

Specifications

  • Armor - Aluminum Interlock
  • Cable Diameter in (mm) - 0.63 (16)
  • Cable Weight (lb/kft) - 165
  • Construction - Single Unit, Aramid Strength Member
  • Fiber Coating - 900 Micron PVC Tight Buffer

Sub Brand

Fiber Optics

Temperature Rating

0 Degrees C to 70 Degrees C

Type

Cable

UPC

662620332109

Electrical Ratings

Wavelength

1310/1550 Nanometers

Conductor Related

Fiber Size

OS2

Fiber Type

OS2, SM

Number of Fibers

6

Certifications And Compliance

Industry Standard(s)

  • ANSI/ICEA S-83-596
  • NFPA-262/UL910/CSA FT-6
  • Telcordia GR-409
  • TIA-568.3-D

Resources and downloads