HUBBELL PREMISE WIRING
Image of HFCH2048PSBK HFCH2 Series Indoor/Outdoor Loose Tube, 48 strand, OSP I/O Plenum, OS2, SM, Black Jacket
Discontinued

HFCH2 Series Indoor/Outdoor Loose Tube, 48 strand, OSP I/O Plenum, OS2, SM, Black Jacket

Brand: Hubbell Premise Wiring

Catalog ID: HFCH2048PSBK

HFCH2 Series Indoor/Outdoor Loose Tube, 48 strand, OSP I/O Plenum, OS2, SM , Black Jacket.

  • G.652.D Singlemode Bend-Insensitive Optical Fiber
  • TIA-598-C Colored Buffer Tubes
  • Gel-Free Water Blocking Construction
  • Robust Design For Enhanced Optical Performance

OSP I/O Plenum

General

Application

Data Tranmission

Attenuation

Cable Rating

OSP I/O Plenum

Catalog Number

HFCH2048PSBK

Color

Black

Material - Jacket

PVC

Sub Brand

Fiber Optics

Temperature Rating

-20 Degrees C to 70 Degrees C

Type

Cable

UPC

662620600260

Electrical Ratings

Wavelength

1310/1550 Nanometers

Conductor Related

Fiber Size

OS2

Fiber Type

OS2, SM

Number of Fibers

48

Certifications And Compliance

Industry Standard(s)

  • ANSI/ICEA S-83-696
  • NFPA-262/UL910/CSA FT-6
  • Telcordia GR-409 and GR-20
  • TIA-568.3-D

Operational

Attenuation

Temperature Rating

-20 Degrees C to 70 Degrees C