HUBBELL PREMISE WIRING
Image of HFCH2072P4BK HFCH2 Series Indoor/Outdoor Loose Tube, 72 strand, OSP I/O Plenum, OM4, MM, Black Jacket
Discontinued

HFCH2 Series Indoor/Outdoor Loose Tube, 72 strand, OSP I/O Plenum, OM4, MM, Black Jacket

Brand: Hubbell Premise Wiring

Catalog ID: HFCH2072P4BK

HFCH2 Series Indoor/Outdoor Loose Tube, 72 strand, OSP I/O Plenum, OM4, MM , Black Jacket.

  • Multimode Bend-Insensitive Optical Fiber
  • TIA-598-C Colored Buffer Tubes
  • Gel-Free Water Blocking Construction
  • Robust Design For Enhanced Optical Performance

OSP I/O Plenum

General

Application

Data Tranmission

Attenuation

Bandwidth

4000 bps

Cable Rating

OSP I/O Plenum

Catalog Number

HFCH2072P4BK

Color

Black

Material - Jacket

PVC

Sub Brand

Fiber Optics

Temperature Rating

-20 Degrees C to 70 Degrees C

Type

Cable

UPC

662620606217

Electrical Ratings

Wavelength

850/1300 Nanometers

Conductor Related

Fiber Size

OM4

Fiber Type

OM4, MM

Number of Fibers

72

Certifications And Compliance

Industry Standard(s)

  • ANSI/ICEA S-83-696
  • NFPA-262/UL910/CSA FT-6
  • Telcordia GR-409 and GR-20
  • TIA-568.3-D

Operational

Attenuation

Bandwidth

4000 bps

Temperature Rating

-20 Degrees C to 70 Degrees C