HUBBELL PREMISE WIRING
Image of HFCH3024BK3 HFCH3 Series - Outdoor Loose Tube, 24 strand, OM3, MM, OSP, Outdoor Loose Tube, Black Jacket
Discontinued

HFCH3 Series - Outdoor Loose Tube, 24 strand, OM3, MM, OSP, Outdoor Loose Tube, Black Jacket

Brand: Hubbell Premise Wiring

Catalog ID: HFCH3024BK3

HFCH3 Series - Outdoor Loose Tube, 24 strand, OM3, MM, OSP, Outdoor Loose Tube, Black.

  • Multimode Bend-Insensitive Optical Fiber
  • TIA-598-C Colored Buffer Tubes
  • Gel-Free Water Blocking Construction
  • Robust Design For Enhanced Optical Performance

OSP

General

Application

Data Tranmission

Attenuation

Bandwidth

2000 bps

Cable Rating

OSP

Catalog Number

HFCH3024BK3

Color

Black

Material - Jacket

MDPE

Specifications

  • Armor - None
  • Cable Diameter in (mm) - 0.42 (10.6)
  • Cable Weight (lb/kft) - 53
  • Construction - Loose Tube, 6F/Tube, Central Strength Member
  • Fiber Coating - 250 Micron Acrylate Buffer

Sub Brand

Fiber Optics

Temperature Rating

-40 Degrees C to 75 Degrees C

Type

Cable

UPC

662620600512

Electrical Ratings

Wavelength

850/1300 Nanometers

Conductor Related

Fiber Size

OM3

Fiber Type

OM3, MM

Number of Fibers

24

Certifications And Compliance

Industry Standard(s)

  • ANSI/ICEA S-87-640
  • ANSI/TIA-758-A
  • Telcordia GR-20
  • TIA-568.3-D

Operational

Attenuation

Bandwidth

2000 bps

Temperature Rating

-40 Degrees C to 75 Degrees C