HUBBELL PREMISE WIRING
Image of HFCH3024BKS HFCH3 Series - Outdoor Loose Tube, 24 strand, OS2, SM, OSP, Outdoor Loose Tube, Black Jacket
Discontinued

HFCH3 Series - Outdoor Loose Tube, 24 strand, OS2, SM, OSP, Outdoor Loose Tube, Black Jacket

Brand: Hubbell Premise Wiring

Catalog ID: HFCH3024BKS

HFCH3 Series - Outdoor Loose Tube, 24 strand, OS2, SM, OSP, Outdoor Loose Tube, Black.

  • G.652.D Singlemode Bend-Insensitive Optical Fiber
  • TIA-598-C Colored Buffer Tubes
  • Gel-Free Water Blocking Construction
  • Robust Design For Enhanced Optical Performance

OSP

General

Application

Data Tranmission

Attenuation

Cable Rating

OSP

Catalog Number

HFCH3024BKS

Color

Black

Material - Jacket

MDPE

Specifications

  • Armor - None
  • Cable Diameter in (mm) - 0.42 (10.6)
  • Cable Weight (lb/kft) - 53
  • Construction - Loose Tube, 6F/Tube, Central Strength Member
  • Fiber Coating - 250 Micron Acrylate Buffer

Sub Brand

Fiber Optics

Temperature Rating

-40 Degrees C to 75 Degrees C

Type

Cable

UPC

662620600536

Electrical Ratings

Wavelength

1310/1550 Nanometers

Conductor Related

Fiber Size

OS2

Fiber Type

OS2, SM

Number of Fibers

24

Certifications And Compliance

Industry Standard(s)

  • ANSI/ICEA S-87-640
  • ANSI/TIA-758-A
  • Telcordia GR-20
  • TIA-568.3-D

Operational

Attenuation

Temperature Rating

-40 Degrees C to 75 Degrees C