HUBBELL PREMISE WIRING
HFCH5 Series - Outdoor Loose Tube, 12 strand, OM4, MM, OSP, Armored Double Jacket, Outdoor Loose Tube, Black Jacket
Image of HFCH5012BK4 HFCH5 Series - Outdoor Loose Tube, 12 strand, OM4, MM, OSP, Armored Double Jacket, Outdoor Loose Tube, Black Jacket
Discontinued

HFCH5 Series - Outdoor Loose Tube, 12 strand, OM4, MM, OSP, Armored Double Jacket, Outdoor Loose Tube, Black Jacket

Brand: Hubbell Premise Wiring

Catalog ID: HFCH5012BK4

HFCH5 Series - Outdoor Loose Tube, 12 strand, OM4, MM, OSP, Armored Double Jacket, Outdoor Loose Tube, Black.

  • Multimode Bend-Insensitive Optical Fiber
  • TIA-598-C Colored Buffer Tubes
  • Gel-Free Water Blocking Construction
  • Robust Design For Enhanced Optical Performance

OSP, Armored Double Jacket

General

Application

Data Tranmission

Attenuation

Bandwidth

4000 bps

Cable Rating

OSP, Armored Double Jacket

Catalog Number

HFCH5012BK4

Color

Black

Material - Jacket

MDPE

Specifications

  • Armor - Corregated Steel
  • Cable Diameter in (mm) - 0.54 (13.8)
  • Cable Weight (lb/kft) - 112
  • Construction - Armored Double Jacket Loose Tube, 6F/Tube, Central Strength Member
  • Fiber Coating - 250 Micron Acrylate Buffer

Sub Brand

Fiber Optics

Temperature Rating

-40 Degrees C to 75 Degrees C

Type

Cable

UPC

662620606002

Electrical Ratings

Wavelength

850/1300 Nanometers

Conductor Related

Fiber Size

OM4

Fiber Type

OM4, MM

Number of Fibers

12

Certifications And Compliance

Industry Standard(s)

  • ANSI/ICEA S-87-640
  • ANSI/TIA-758-A
  • Telcordia GR-20
  • TIA-568.3-D

Operational

Attenuation

Bandwidth

4000 bps

Temperature Rating

-40 Degrees C to 75 Degrees C