HUBBELL PREMISE WIRING
Image of HIC HI-IMPACT Connector Protective Cap
Image of HIC HI-IMPACT Connector Protective Cap

HI-IMPACT Connector Protective Cap

Brand: Hubbell Premise Wiring

Catalog ID: HIC

HI-IMPACT Connector Protective Cap

  • HI-IMPACT Connector Protective Cap

Field Termination

Product details

General

Catalog Number

HIC

Color

Black

Environmental Conditions

TIA 568-C

EU RoHS Indicator

Yes

Item Type

ASSEMBLY, HI-IMPACT SYS

Material

Valoxâ„¢

Material - Mounting Hardware

HI-IMPACT

OEM Brand Name

Hubbell Premise Wiring

Temperature Rating

TIA 568-C

UPC

662620846330

Certifications And Compliance

Industry Standard(s)

UL and cUL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

50

Pallet Quantity

4800