HUBBELL PREMISE WIRING
High Density Cassette Adapter Panel, HD Series, 3 MTP, Duplex, Aqua
Image of OCHDMTPD3AQ High Density Cassette Adapter Panel, HD Series, 3 MTP, Duplex, Aqua
Discontinued

High Density Cassette Adapter Panel, HD Series, 3 MTP, Duplex, Aqua

Brand: Hubbell Premise Wiring

Catalog ID: OCHDMTPD3AQ

General

Application

Interconnect

Catalog Number

OCHDMTPD3AQ

Color

Aqua

Performance

Optical - Total insertion loss - Less than 1.5dB (test data included)

Style

MTP

Sub Brand

OptiChannel

UPC

662620616407

Electrical Ratings

Connectivity

Cassette

Conductor Related

Fiber Size

250 Micron

Operational

Performance

Optical - Total insertion loss - Less than 1.5dB (test data included)

Logistics

Carton Quantity

25