




Brand: Hubbell Premise Wiring
Catalog ID: HQCFFR5
Take control of your air filtration system with the HQCFFR5 Replacement Filter Kitāengineered for precision, durability, and clean airflow. Each filter is crafted from high-performance polyurethane foam to trap airborne particles efficiently while maintaining optimal airflow. Whether you're upgrading or maintaining your system, this kit delivers consistent, reliable filtration with zero hassle.
Advanced polyurethane foam technology for superior filtration
Application
Catalog Number
HQCFFR5
Material
Plastic
Sub Brand
HQC
Type
Fan Filter Replacement
UPC
662620370712
Cubic Capacity
1.058 cu.in
Depth
4.6 in
Height
4.6 in
Width
0.05 in
Carton Quantity
10
Pallet Quantity
2800