HUBBELL PREMISE WIRING
Image of PV72BA30BA-6BL inSIGHTâ„¢ Basic Power Distribution Unit, 6 foot cord, Blue

inSIGHTâ„¢ Basic Power Distribution Unit, 6 foot cord, Blue

Brand: Hubbell Premise Wiring

Catalog ID: PV72BA30BA-6BL

inSIGHTâ„¢ Cabinet Basic Power Distribution Unit (PDU), 6 foot cord, Blue

Complete line of Basic,monitored, and switched ready cabinet mount power distribution units (PDU). Superior cord locking using standard plugs. Switch capable using dedicated cords. Slim profile to allow for cabling and air flow. Assembled in the USA Highly reliable with robotically soldered connections

  • Basic always on powering
  • 120V Single Phase
  • 30 Amp
  • L5-30P Plug
  • 24 L5-20R Receptacle
  • Vertical 72"

Designed for mounting with buttons in a full size data center cabinet