HUBBELL PREMISE WIRING
Image of IMXLRM1EI iStation Module, Mini XLR, 1-Unit, Electric Ivory
Discontinued

iStation Module, Mini XLR, 1-Unit, Electric Ivory

Brand: Hubbell Premise Wiring

Catalog ID: IMXLRM1EI

iStation Module, Mini XLR, 1-Unit, Electric Ivory

  • Mini XLR
  • 1-Unit
  • Electric Ivory

Standard Product

General

Application

Loaded Pro AV Modules

Catalog Number

IMXLRM1EI

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

OEM Brand Name

Hubbell Premise Wiring

Temperature Rating

Per TIA

Type

XLR

UPC

662620284200

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25