
Brand: Hubbell Premise Wiring
Catalog ID: IMSP1GY
Standard Product
Application
Speaker Post Black & Red
Catalog Number
IMSP1GY
EU RoHS Indicator
Yes
Item Type
Material - Mounting Hardware
Snap-On- Snap-Fit
OEM Brand Name
Hubbell Premise Wiring
Specifications
Style
Binding Post
Temperature Rating
Per TIA
Type
Speaker
UPC
662620849621
Connectivity
Screw Terminals
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
EU RoHS Indicator
Yes
Temperature Rating
Per TIA
Carton Quantity
25