
Brand: Hubbell Premise Wiring
Catalog ID: IM3RS1EI
Standard Product
Application
3 RCA Composite Video W/Left Right Audio
Catalog Number
IM3RS1EI
EU RoHS Indicator
Yes
Item Type
Material - Mounting Hardware
Snap-On- Snap-Fit
OEM Brand Name
Hubbell Premise Wiring
Specifications
Style
Composite, L/R Audio
Temperature Rating
Per TIA
Type
RCA
UPC
662620849591
Connectivity
Solder
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
EU RoHS Indicator
Yes
Temperature Rating
Per TIA
Carton Quantity
25