HUBBELL PREMISE WIRING
J-Load Media Outlet, 15A 125V Tamper Resistant Receptacle, 2-Port, Decorator Frame, Ivory
Image of RJ65ITR J-Load Media Outlet, 15A 125V Tamper Resistant Receptacle, 2-Port, Decorator Frame, Ivory
Image of RJ65ITR J-Load Media Outlet, 15A 125V Tamper Resistant Receptacle, 2-Port, Decorator Frame, Ivory
Discontinued

J-Load Media Outlet, 15A 125V Tamper Resistant Receptacle, 2-Port, Decorator Frame, Ivory

Brand: Hubbell Premise Wiring

Catalog ID: RJ65ITR

J-Load Media Outlet, 15A 125V Tamper Resistant Receptacle, 2-Port, Decorator Frame, Ivory

  • Custom box mounting
  • Accepts any snap fit jack configuration
  • Isolates low voltage and power in the same box

Tamper Resistant 15A 125V Receptacle

General

Application

Ideal for flat panels TVs

Catalog Number

RJ65ITR

Color

Ivory

Contact

Brass

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Item Type

Frame and Receptacle Only

Material - Mounting Hardware

Screw Mounting

Temperature Rating

Per TIA

UPC

883778302541

Dimensions

Display Size

1-Gang Standard Sized

Weight

0.18 lb

Electrical Ratings

Connectivity

Terminal Screws for Receptacle

Conductor Related

Contact

Brass

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Industry Standard(s)

UL Listed

Nema Rating

5-15R

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

10