
Brand: Hubbell Premise Wiring
Catalog ID: RJ62LATR
Tamper Resistant 20A 125V Receptacle
Application
Ideal for flat panels TVs
Catalog Number
RJ62LATR
Color
Light Almond
EU RoHS Indicator
Yes
Item Type
Material - Mounting Hardware
Screw Mounting
Temperature Rating
Per TIA
UPC
883778302671
Connectivity
Terminal Screws for Receptacle
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed
Nema Rating
5-20R
Temperature Rating
Per TIA
Carton Quantity
10