
Brand: Hubbell Premise Wiring
Catalog ID: RJ620GYTR
Tamper Resistant 20A 125V Receptacle
Application
Ideal for flat panels TVs
Catalog Number
RJ620GYTR
Color
Gray
EU RoHS Indicator
Yes
Item Type
Material - Mounting Hardware
Screw Mounting
Temperature Rating
Per TIA
UPC
883778302596
Connectivity
Terminal Screws for Receptacle
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed
Nema Rating
5-20R
Temperature Rating
Per TIA
Carton Quantity
10