

Brand: Hubbell Premise Wiring
Catalog ID: HBL2048GY
Catalog Number
HBL2048GY
Color
Gray
EU RoHS Indicator
Item Type
HBL2000 Series
Number of Gang(s)
1-Gang
Product Family
HBL2000;HBL2000A;MetalPlugTrak
Specifications
Style
Deep
Type
Boxes
UPC
783585214429
Weight
0.5 lb
EU RoHS Indicator
Industry Standard(s)
Number of Gang(s)
1-Gang
Carton Quantity
20