HUBBELL PREMISE WIRING
Image of HBL3000C195GY Metal Raceway, 19.5" Cover, HBL3000 Series, Gray
Discontinued

Metal Raceway, 19.5" Cover, HBL3000 Series, Gray

Brand: Hubbell Premise Wiring

Catalog ID: HBL3000C195GY

Metal Raceway, 19.5" Cover, HBL3000 Series, Gray

  • Easily mounts on walls or bench tops
  • Full line of large, single channel, two piece metal raceway
  • Large single channel base for power or datacom cables

General

Catalog Number

HBL3000C195GY

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Steel

Specifications

  • Channel Area - 3.7 (sq. in.)
  • Metal Section Length - 19.5 In.

Style

Precut

Type

Cover Only

UPC

783585215068

Dimensions

Length

19.5 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10