HUBBELL PREMISE WIRING
Image of HBL4750C315IV Metal Raceway, 31.5" Cover, HBL4750 Series, Ivory
Discontinued

Metal Raceway, 31.5" Cover, HBL4750 Series, Ivory

Brand: Hubbell Premise Wiring

Catalog ID: HBL4750C315IV

Metal Raceway, 31.5" Cover, HBL4750 Series, Ivory

  • By-Pass Divider opening accepts GFCI or surge devices
  • Flexible channel divider provides industry leading data capacity
  • Greater capacity offers more room for moves, adds and changes

General

Catalog Number

HBL4750C315IV

Color

Ivory

Item Type

Material

Steel

Specifications

  • Channel Area - 7.20 (sq. in.)
  • Material - Galvanized Steel

Style

Precut

Type

Cover Only

UPC

783585216461

Dimensions

Length

31 in

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10