

Brand: Hubbell Premise Wiring
Catalog ID: HBLALUC57
Catalog Number
HBLALUC57
Enclosure Type
NEMA 1 Rating
EU RoHS Indicator
Item Type
HBLALU5000 Series
Material
Aluminum
Product Family
HBLALU5000;HBLALU7620
Specifications
Style
Single Channel
Type
Cover Only
UPC
783585110776
Length
5 ft
Weight
0.26 lb
EU RoHS Indicator
Industry Standard(s)
Standards - RoHS Compliance Status
CM
Carton Quantity
40