HUBBELL PREMISE WIRING
Image of HBL3000C075GY Metal Raceway, 7.5" Cover, HBL3000 Series, Gray
Image of HBL3000C075GY Metal Raceway, 7.5" Cover, HBL3000 Series, Gray
Discontinued

Metal Raceway, 7.5" Cover, HBL3000 Series, Gray

Brand: Hubbell Premise Wiring

Catalog ID: HBL3000C075GY

Metal Raceway, 7.5" Cover, HBL3000 Series, Gray

  • Easily mounts on walls or bench tops
  • Full line of large, single channel, two piece metal raceway
  • Large single channel base for power or datacom cables

General

Catalog Number

HBL3000C075GY

Color

Gray

EU RoHS Indicator

Item Type

HBL3000 Series

Material

Steel

Series

HBL3000 Series

Specifications

  • Channel Area - 3.7 (sq. in.)
  • Metal Section Length - 7.5 In.

Style

Precut

Type

Cover Only

UPC

783585215044

Dimensions

Length

7.5 in

Weight

0.15 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10